Global SitesHomeSite MapContact UsSearch
Advanced Search

Industrial AC Drives 1/8 thru 1750 HorsepowerAC Drives Industrial

Yaskawa is the world's largest manufacturer of AC drives for industrial automation and OEM equipment. Our drives cover every automation application need in the industrial plant. These AC drives incorporate the latest technological advancements in AC motor speed control, made possible by experience and dedication to quality in design and manufacturing. These adjustable frequency drives offer the greatest selection of size and performance available, with power ranges from fractional HP to 1750 HP. Yaskawa AC Drives provide the benefits of network communications, support by software tools for parameter management, custom software options, and new ease of installation. Because all adjustable frequency drives are rigorously tested, Yaskawa ensures that quality and reliability are designed in and built in.

Comparison of Major Drives


Suggested Use
View Drive Details
Ratings
Control Type (1)
Network Communications Options
VAC
HP
General purpose and high performance industrial applications, including those that require precise torque and speed control as well as control of both induction and permanent magnet motors.
200-240, 3-Phase
3/4-175
CLV, OLV, V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, PROFIBUS-DP, Modbus RTU, MECHATROLINK-II
380-480, 3-Phase
1-1000
500-600, 3-Phase
1-250
General purpose applications and OEM machines.
200-240, 1-Phase
1/8-5
OLV, V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, Modbus RTU, Profibus DP, MECHATROLINK-II
200-240, 3-Phase
1/8-25
380-480, 3-Phase
1/2-25
General purpose for wet and dusty indoor applications.
200-240, 1-Phase
1/8-5
OLV, V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, Modbus RTU, Profibus DP
200-240, 3-Phase
1/8-25
380-480, 3-Phase
1/2-25
General purpose applications and simple OEM machines.
200-240, 1-Phase
1/8-3
V/f
Modbus RTU
200-240, 3-Phase
1/8-5
380-480, 3-Phase
1/2-7.5
Problematic installations that are especially susceptable to effects of power transistor switching, such as those with very long motor cables or drive induced bearing failures.
200-240, 3-Phase
1/2-150
CLV, OLV, V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus RTU, LonWorks
480, 3-Phase
3/4-500
Industrial fan and pump and most conventional variable torque applications.
200-240, 3-Phase
5-150
V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus RTU, LonWorks, Metasys N2, APOGEE FLN
480, 3-Phase
5-500
200-240, 3-Phase
5-40
480, 3-Phase
5-100
200-240, 3-Phase
5-150
480, 3-Phase
5-500
200-240, 3-Phase
5-150
480, 3-Phase
5-500
Centrifuge, Elevator, Escalator, and Test Stand
200-240, 3-Phase
7.5-60
CLV, OLV, V/f
Modbus RTU
480, 3-Phase
10-125
General purpose industrial applications.
200-240, 3-Phase
1/2-150
CLV, OLV, V/f
EtherNet/IP, Modbus TCP/IP, DeviceNet, Profibus DP, Modbus Plus, Modbus RTU, LonWorks
480, 3-Phase
3/4-500
Simple OEM machines at 115VAC, single-phase.
115, 1-Phase
1/8-1
V/f
Call Factory at 1-800-YASKAWA (927-5292)
High horsepower applications.
460, 3-Phase
350-1500
CLV, OLV, V/f
DeviceNet, Profibus DP, EtherNet/IP, Modbus Plus, Modbus RTU
600, 3-Phase
450-1750
Note:
(1) CLV=Closed Loop Vector, OLV=Open Loop Vector, V/f=Volts per Hertz

If the AC Drive you need is not listed, check:

Accessories and Enhancements
These products are available for special needs and provided per quoted price and delivery

DriveWizard® Industrial is a no-charge Windows-based software support tool for parameter upload/download, trending and graphing.
Applicable for A1000, V1000, V1000-4X, J1000, F7, P7, G7 and G5 Low HP.

DriveWizard® 6.2 is a no-charge Windows-based software support tool for parameter upload/download, trending and graphing.
Applicable for F7, G7, P7, E7, V74X, GPD515/G5, and G5HHP.

CDBR Braking Module adds dynamic braking control to F7, G7, P7, and G5 drives.

DC5 Converter adds regeneration to F7, G7, P7, and G5 drives.

RC5 Converter adds regeneration to F7, G7, P7, and G5 drives.

AC Motors are inverter-duty induction motors optimized for use with Yaskawa ac drives.

Resources

News